(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Completely Waterproof Cryo TS Series

Completely Waterproof Cryo TS Series

Standard Unit Price:
6,238,303 IDR
Days to Ship :
8 Day(s) or more

[Features]
・ Cold-proof and cold resistant gloves with lightweight and excellent heat retention.
・ It is 100% completely waterproof.
・ With heat-resistant -196 to +148°C, they can be washed with water or autoclaved. (They may shrink slightly in some cases)

Basic Specifications

  • Part number
    TS-EBLWP
  • Size
    L
  • Overall length
    48cm
  • Product detail type
    Completely waterproof elbow L
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
6,238,303 IDR

Part Number : 61-0479-04
Days to Ship 8 Day(s) or more
Standard Unit Price 6,238,303 IDR

Specificationtitle

  • Part number
    TS-EBLWP
  • Size
    L
  • Overall length
    48cm
  • Product detail type
    Completely waterproof elbow L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)