(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wall-Mounted Temperature Controller, DT-03 Series

Wall-Mounted Temperature Controller, DT-03 Series

[Features]
·Temperature control is possible just by connecting the power supply and load
·Wall-mounted / benchtop temperature controller in pursuit of ease of use, convenience, and safety

PDF

Part Number

Configured Part Number is shown.

61-9638-25

 
Part Number
61-9638-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,758,205 IDR

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 600 g or less Details Power supply voltage output by relay contact Product detail type Platinum resistance temperature detector (RTD) sensor
Lead 2m Input type Resistance temperature detector (RTD) Pt100 External dimensions (mm) width × depth × height 80×45×155
Operating ambient temperature and humidity range Temperature: 0 to 50 degrees; humidity: 20 to 90% RH Storage ambient temperature and humidity range Temperature: -20 to 70°C; humidity: 5 to 95% RH Power cord with 3P plug 2m
Main unit indication accuracy Resistance temperature detector (RTD): ± (0.9 degrees + 1 digit)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)