(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature Control Unit

Temperature Control Unit

[Features]
An all-in-one type temperature control unit that houses an electronic cooler, temperature controller, and power supply in one case.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
61-7346-40
61-7346-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWeight Control method Power consumption Operating temperature Temperature accuracy Temperature setting range External dimensions Input voltage Display resolution Cooling method Tolerance Communication functions Temperature sensor Peltier drive system Operating environment temperature and humidity Protection function Plate dimensions Plate surface temperature Maximum heat absorption Element Specified current Conductor

34,329,751 IDR

1 Piece(s) 17 Day(s) or more Approx. 2.8 kgDigital PI control100 W or less-±0.1°C (Excluding sensor accuracy)-20℃~+80℃W180 × D249 × H140 (Excluding protrusions)AC100V(85 to 125V)0.1℃Electronic cooling method using a thermo module-RS-232C (D-SUB 9-pin, male connector, mounting screw M2.6)3-wire platinum resistance temperature detector (RTD) Pt100 ΩPWM voltage drive10°C to 40°C, 30% to 85%, no condensationTemperature sensor connection alarm, Peltier drive current alarm, built-in fuse (125 V1A)80×80mm-10 to +80°C (Room temperature 20°C, with no load)29W---

2,531,646 IDR

1 Piece(s) 22 Day(s) or more ----50 to +150℃------JIS A grade / ± (0.15 + 0.002 |t|)--------Pt100 Ω at 0°C2 mA3‑wire method