(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Testo (2 ch) Testo, 0572 Series

Testo (2 ch) Testo, 0572 Series

[Features]
·It has a built-in temperature/humidity sensor in a compact body.
·It can be easily installed in various places where air conditioning control is required.
·It is a safe design that protects the measured data even if the battery runs out.
·Humidity accuracy is ±3% rh, which is highly accurate for a mini size.
·Built-in temperature sensor and humidity sensor. (2 channels)
·Data protection function, memory data will not be lost even when the battery is dead or replaced.
·The battery uses a commercially available button-type lithium battery "CR2032."
·You can reduce running costs.
·2-year warranty for peace of mind

PDF

Part Number

Configured Part Number is shown.

 
Part Number
61-0104-51
61-0104-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Product detail type Sensor Included items Accuracy (±1 digit)

4,737,470 IDR

1 Piece(s) 8 Day(s) or more -Mini temperature and humidity data logger USB interface set (2 ch) testo 174HHumidity: capacitance type (built-in); temperature: NTC (Built-in)Main body, USB interface, wall mounting bracket, CR2032 lithium battery × 2 pcs., instruction manual, shipping inspection reportHumidity: ±3% rh (2 to 98% rh); at +25°C (temperature dependent) ±0.03% rh/K; temperature: ±0.5°C (-20 to +70°C)

2,925,402 IDR

1 Piece(s) 8 Day(s) or more Sensor: Humidity: capacitance type (built-in); Temperature: NTC (Built-in)Mini temperature and humidity data logger (2 ch) testo 174 H-Main body, wall mounting bracket, CR2032 lithium battery × 2 pcs., instruction manual, shipping inspection reportAccuracy ±1 Digit: Humidity: ±3% rh (2 to 98% rh); at +25°C (temperature dependent) ±0.03% rh/K; Temperature: ±0.5°C (-20 to +70°C)

Loading...

  1. 1

Basic Information

Resolution Humidity: 0.1% rh; temperature: 0.1°C (-20 to +70°C) Protection rating IP20 Operating temperature -20 to +70℃
Scale 16,000 measurements External dimensions 38×60×19mm Storage temperature -40 to +70℃
Measurement range Humidity: 0 to 100% rh (no condensation); temperature: -20 to +70°C Battery lifespan 1 year (Measurement interval 15 minutes, at +25°C) Measurement Interval 1 minute to 24 hours (selectable)
Battery type CR2032 button type lithium battery (3 V) × 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)