(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hose Connectors

Hose Connectors

Standard Unit Price:
124,615 IDR
Days to Ship :
1 Day(s)

[Features]
· Use in combination with a nipple to connect pressure-resistant hoses

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000796
  • Trusco Code
    342-1333
  • Material
    ABS Resin
  • Mass(g)
    38
  • Compatible Nipple
    All Types of Takagi Nipples
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
124,615 IDR

Part Number : G-079FJ
Days to Ship 1 Day(s)
Standard Unit Price 124,615 IDR

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000796
  • Trusco Code
    342-1333
  • Material
    ABS Resin
  • Mass(g)
    38
  • Compatible Nipple
    All Types of Takagi Nipples

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)