(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pitter Nozzle

Pitter Nozzle

Standard Unit Price:
130,462 IDR
Days to Ship :
1 Day(s)

[Features]
· A spray nozzle that allows for the watering range to be adjusted.
[Applications]
· For watering.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not leave the hose with the nozzle set to stop the water flow. After use, be sure to turn off the faucet and drain the water out of the product and the hose.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Height (mm)
    125
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000024
  • Trusco Code
    381-3762
  • Material
    ABS Resin, Polyacetal (POM)
  • Mass(g)
    57
  • Spray method
    Stop, Mist, Straight
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
130,462 IDR

Part Number : G-002FJ
Days to Ship 1 Day(s)
Standard Unit Price 130,462 IDR

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    125
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000024
  • Trusco Code
    381-3762
  • Material
    ABS Resin, Polyacetal (POM)
  • Mass(g)
    57
  • Spray method
    Stop, Mist, Straight

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)