(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Astage, EVA Seal Carry

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, EVA Seal Carry

Standard Unit Price:
977,552 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Made with exceptionally durable, light-weight EVA material that resists deteriorating.
· Holds its shape well, strongly water-resistant.
· * Not a waterproof bag.
· The movable tool holder that comes included can be attached to either the inside or outside of the carrier.

Basic Specifications

  • Product Type
    Box, Case
  • Material
    Body, Lid: EVA & Polyethylene, Holder: EVA & Polypropylene, Shoulder Belt: Polypropylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions (Width x Depth x Height)(mm)

Refine by

  • 390×280×340
  • 480×360×340
  • Clear
Maximum Stored Mass(kg)

Refine by

  • 10
  • 15
  • Clear
JAN Code

Refine by

  • 4991068159419
  • 4991068159433
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
390×280×340
10
4991068159419
11 Day(s) or more
977,552 IDR

Part Number : TCX-360
Days to Ship 11 Day(s) or more
Standard Unit Price 977,552 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    390×280×340
  • Maximum Stored Mass(kg)
    10
  • JAN Code
    4991068159419
  • Mass(g)
    2000
  • Material
    Body, Lid: EVA & Polyethylene, Holder: EVA & Polypropylene, Shoulder Belt: Polypropylene
1 pc.
480×360×340
15
4991068159433
11 Day(s) or more
1,221,940 IDR

Part Number : TCX-450
Days to Ship 11 Day(s) or more
Standard Unit Price 1,221,940 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    480×360×340
  • Maximum Stored Mass(kg)
    15
  • JAN Code
    4991068159433
  • Mass(g)
    2500
  • Material
    Body, Lid: EVA & Polyethylene, Holder: EVA & Polypropylene, Shoulder Belt: Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)