(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Astage, EVA Seal Carry

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, EVA Seal Carry

Standard Unit Price:
223,018 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· Includes an inner tray with dividing panels to organize and store tools.
· Made with exceptionally durable, light-weight EVA material that resists deteriorating.
· Holds its shape well, strongly water-resistant.
· * Not a waterproof bag.
· The clear lid lets you check the items stored inside at a glance.

Basic Specifications

  • Product Type
    Box, Case
  • Material
    Body: EVA, Lid: PVC
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions (Width x Depth x Height)(mm)

Refine by

  • 170×175×85
  • 325×175×85
  • 325×175×160
  • Clear
Maximum Stored Mass(kg)

Refine by

  • 2
  • 4
  • 5
  • Clear
JAN Code

Refine by

  • 4991068159372
  • 4991068159396
  • 4991068159402
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
325×175×160
5
4991068159402
10 Day(s) or more
463,822 IDR

Part Number : TC-LH
Days to Ship 10 Day(s) or more
Standard Unit Price 463,822 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    325×175×160
  • Maximum Stored Mass(kg)
    5
  • JAN Code
    4991068159402
  • Mass(g)
    840
  • Material
    Body: EVA, Lid: PVC
1 pc.
325×175×85
4
4991068159396
10 Day(s) or more
340,234 IDR

Part Number : TC-LM
Days to Ship 10 Day(s) or more
Standard Unit Price 340,234 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    325×175×85
  • Maximum Stored Mass(kg)
    4
  • JAN Code
    4991068159396
  • Mass(g)
    550
  • Material
    Body: EVA, Lid: PVC
1 pc.
170×175×85
2
4991068159372
10 Day(s) or more
223,018 IDR

Part Number : TC-MM
Days to Ship 10 Day(s) or more
Standard Unit Price 223,018 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    170×175×85
  • Maximum Stored Mass(kg)
    2
  • JAN Code
    4991068159372
  • Mass(g)
    330
  • Material
    Body: EVA, Lid: PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)