(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Astage, Aluminum Mini Case

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, Aluminum Mini Case

Standard Unit Price:
218,077 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· The exterior surface is fully coated with EVA resin, to prevent scratches and protect items stored inside from shocks.

Basic Specifications

  • Product Type
    Box, Case
  • Material
    Body, Frame: Aluminum, Interior: EVA/MDF
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions (Width x Depth x Height)(mm)

Refine by

  • 180×126×44
  • 280×103×65
  • Clear
Maximum Stored Mass(kg)

Refine by

  • 1
  • 2
  • Clear
JAN Code

Refine by

  • 4991068147911
  • 4991068147928
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
280×103×65
2
4991068147911
10 Day(s) or more
269,326 IDR

Part Number : AL-M002
Days to Ship 10 Day(s) or more
Standard Unit Price 269,326 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    280×103×65
  • Maximum Stored Mass(kg)
    2
  • JAN Code
    4991068147911
  • Mass(g)
    370
  • Material
    Body, Frame: Aluminum, Interior: EVA/MDF
1 pc.
180×126×44
1
4991068147928
10 Day(s) or more
218,077 IDR

Part Number : AL-M003
Days to Ship 10 Day(s) or more
Standard Unit Price 218,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    180×126×44
  • Maximum Stored Mass(kg)
    1
  • JAN Code
    4991068147928
  • Mass(g)
    270
  • Material
    Body, Frame: Aluminum, Interior: EVA/MDF

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)