(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Astage, Tool Carry Wide Top

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, Tool Carry Wide Top

Standard Unit Price:
327,913 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· The shape of this product is the same as a doctor's bag. Opens and closes in a snap. Opens wide, so you can easily see and access items stored inside.
· The frame around the opening includes tough metal fittings. The hinge is designed to stay in place when opened.
· The exterior back side features multiple pockets, neatly store troublesome tools, etc.

Basic Specifications

  • Product Type
    Box, Case
  • Material
    Main Body: Polyester; Base Panel: Polyethylene; Frame Core Material: Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions (Width x Depth x Height)(mm)

Refine by

  • 300×200×260
  • 380×240×260
  • Clear
Maximum Stored Mass(kg)

Refine by

  • 5
  • 10
  • Clear
JAN Code

Refine by

  • 4991068142404
  • 4991068142411
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
1 pc.
300×200×260
5
4991068142411
11 Day(s) or more
327,913 IDR

Part Number : TCW-300
Days to Ship 11 Day(s) or more
Standard Unit Price 327,913 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    300×200×260
  • Maximum Stored Mass(kg)
    5
  • JAN Code
    4991068142411
  • Mass(g)
    800
  • Material
    Main Body: Polyester; Base Panel: Polyethylene; Frame Core Material: Steel
1 pc.
380×240×260
10
4991068142404
11 Day(s) or more
440,620 IDR

Part Number : TCW-380
Days to Ship 11 Day(s) or more
Standard Unit Price 440,620 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Box, Case
  • External Dimensions (Width x Depth x Height)(mm)
    380×240×260
  • Maximum Stored Mass(kg)
    10
  • JAN Code
    4991068142404
  • Mass(g)
    1100
  • Material
    Main Body: Polyester; Base Panel: Polyethylene; Frame Core Material: Steel