(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Handy Aspirator WP Series

Handy Aspirator WP Series

Standard Unit Price:
16,949,543 IDR
Days to Ship :
8 Day(s) or more

[Features]
·It reduces the noise generated when water is forcibly circulated and enables quiet operation.
·Since the aspirator main body and the water tank are separated, maintenance and inspection are easy.
·With a large inlet of 210 × 130 mm for the immersion cooler, the circulating water can be easily cooled and a strong suction force can be maintained.
·Any degree of vacuum pressure can be set by installing a vacuum regulator (optional).
·The motor is equipped with an overcurrent protection device and a safe cover, so you can use it with confidence.

Basic Specifications

  • External dimensions(width × depth × height mm)
    360×250×360
  • Ultimate vacuum
    2.3 kPa (at 20°C)
  • Power Supply
    AC100V
  • Ventilation Volume(L/min)
    11 to 13 L/min (50 Hz)
  • Internal Capacity
    10 L (polypropylene) / 10 L (SUS304)
Part Number
Internal Capacity

Refine by

  • 10 L (polypropylene) / 10 L (SUS304)
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
10 L (polypropylene) / 10 L (SUS304)
8 Day(s) or more
16,949,543 IDR

Part Number : 61-9661-22
Days to Ship 8 Day(s) or more
Standard Unit Price 16,949,543 IDR
Quantity 10 L (polypropylene) / 10 L (SUS304)

Specificationtitle

  • External dimensions(width × depth × height mm)
    360×250×360
  • Ultimate vacuum
    2.3 kPa (at 20°C)
  • Power Supply
    AC100V
  • Ventilation Volume(L/min)
    11 to 13 L/min (50 Hz)