(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Air, Aluminum 3-Layer Pipe for Air Piping (7 Pcs.) SLC Series

Light Air, Aluminum 3-Layer Pipe for Air Piping (7 Pcs.) SLC Series

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
·Easy to cut pipes, no thread cutting required and easy to install.
·The pipe can be bent and retains its shape.
·The pipe is lightweight.
·It is a pipe with excellent corrosion resistance.
·Compressed air (For low pressure)

Basic Specifications

  • Operating temperature range
    0 to 60℃
  • Material
    Polyethylene (PE) / aluminum
  • Applicable Fluid
    Compressed air (for low pressure)
  • Max Operating Pressure
    Less than 1.0 MPa
Part Number
Length(m)

Refine by

  • 3
  • 4
  • Clear
Code Number

Refine by

  • 754-7111
  • 754-7102
  • 755-4427
  • 755-4419
  • Clear
Outer diameter(mm)

Refine by

  • 25
  • 32
  • Clear
Nominal diameter(mm)

Refine by

  • 20
  • 25
  • Clear
Product detail type

Refine by

  • 3M (7 pcs.) Outer diameter 25 mm
  • 3M (7 pcs.) Outer diameter 32 mm
  • 4M (7 pcs.) Outer diameter 25 mm
  • 4M (7 pcs.) Outer diameter 32 mm
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
3
755-4419
25
20
3M (7 pcs.) Outer diameter 25 mm
14 Day(s) or more
2,616,003 IDR

Part Number : 61-8856-88
Days to Ship 14 Day(s) or more
Standard Unit Price 2,616,003 IDR

Specificationtitle

  • Length(m)
    3
  • Code Number
    755-4419
  • Outer diameter(mm)
    25
  • Nominal diameter(mm)
    20
  • Operating temperature range
    0 to 60℃
  • Product detail type
    3M (7 pcs.) Outer diameter 25 mm
  • Material
    Polyethylene (PE) / aluminum
  • Applicable Fluid
    Compressed air (for low pressure)
  • Max Operating Pressure
    Less than 1.0 MPa
4
754-7102
25
20
4M (7 pcs.) Outer diameter 25 mm
17 Day(s) or more
-

Part Number : 61-8856-89
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Length(m)
    4
  • Code Number
    754-7102
  • Outer diameter(mm)
    25
  • Nominal diameter(mm)
    20
  • Operating temperature range
    0 to 60℃
  • Product detail type
    4M (7 pcs.) Outer diameter 25 mm
  • Material
    Polyethylene (PE) / aluminum
  • Applicable Fluid
    Compressed air (for low pressure)
  • Max Operating Pressure
    Less than 1.0 MPa
3
755-4427
32
25
3M (7 pcs.) Outer diameter 32 mm
14 Day(s) or more
3,488,305 IDR

Part Number : 61-8856-90
Days to Ship 14 Day(s) or more
Standard Unit Price 3,488,305 IDR

Specificationtitle

  • Length(m)
    3
  • Code Number
    755-4427
  • Outer diameter(mm)
    32
  • Nominal diameter(mm)
    25
  • Operating temperature range
    0 to 60℃
  • Product detail type
    3M (7 pcs.) Outer diameter 32 mm
  • Material
    Polyethylene (PE) / aluminum
  • Applicable Fluid
    Compressed air (for low pressure)
  • Max Operating Pressure
    Less than 1.0 MPa
4
754-7111
32
25
4M (7 pcs.) Outer diameter 32 mm
17 Day(s) or more
-

Part Number : 61-8856-91
Days to Ship 17 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Length(m)
    4
  • Code Number
    754-7111
  • Outer diameter(mm)
    32
  • Nominal diameter(mm)
    25
  • Operating temperature range
    0 to 60℃
  • Product detail type
    4M (7 pcs.) Outer diameter 32 mm
  • Material
    Polyethylene (PE) / aluminum
  • Applicable Fluid
    Compressed air (for low pressure)
  • Max Operating Pressure
    Less than 1.0 MPa