(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Colony Counter CL-570 Type, 051270-02 Series

Colony Counter CL-570 Type, 051270-02 Series

Standard Unit Price:
19,670,965 IDR
Days to Ship :
17 Day(s) or more

This is Colony Counter CL-570 Type for 051270-02 Series.
[Features]
·It has a magnifying loupe with a free arm and bright fluorescent lighting
· A marking pen can be used to count colonies in culture
· Type: CL-type 570
· Display: LED

Basic Specifications

  • Specifications
    Petri dish, 150 mm maximum diameter, lens ø100 mm, 1.5-fold magnification, fluorescent lamp, ring type, 30 W, counting mechanism, marking pen
  • Depth(mm)
    330
  • Model
    CL-570 type
  • Weight(kg)
    Approx. 6.5
  • Power Supply
    AC100V 0.5A
  • Width W (mm)
    300
  • Height(mm)
    100
  • Display
    LED
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
17 Day(s) or more
19,670,965 IDR

Part Number : 61-4427-85
Days to Ship 17 Day(s) or more
Standard Unit Price 19,670,965 IDR

Specificationtitle

  • Specifications
    Petri dish, 150 mm maximum diameter, lens ø100 mm, 1.5-fold magnification, fluorescent lamp, ring type, 30 W, counting mechanism, marking pen
  • Depth(mm)
    330
  • Model
    CL-570 type
  • Weight(kg)
    Approx. 6.5
  • Power Supply
    AC100V 0.5A
  • Width W (mm)
    300
  • Height(mm)
    100
  • Display
    LED