(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Disaster Prevention / Storage Cabinet for Emergency Supplies

Disaster Prevention / Storage Cabinet for Emergency Supplies

Standard Unit Price:
-
Days to Ship :
33 Day(s) or more

[Features]
·A dedicated storage for storing disaster prevention equipment.
·Materials/finish: Steel
·Uniform load: 40 kg/tier

Basic Specifications

  • Details
    Movable shelf board (30 mm increments)
  • Country of origin
    Japan
  • Materials/Finish
    Steel
  • Uniform load
    40 kg/tier
Part Number
Code Number

Refine by

  • 505-5482
  • 505-5474
  • Clear
External Dimensions (mm) Width × Depth × Height

Refine by

  • 880×380×880
  • 880×380×1790
  • Clear
Effective Inner Size (mm) Width × Depth × Height

Refine by

  • 810×348×730
  • 810×348×1628
  • Clear
Number of Shelves

Refine by

  • 2
  • 4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
505-5474
880×380×880
810×348×730
2
33 Day(s) or more
-

Part Number : 61-3334-75
Days to Ship 33 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details
    Movable shelf board (30 mm increments)
  • Code Number
    505-5474
  • Country of origin
    Japan
  • Materials/Finish
    Steel
  • External Dimensions (mm) Width × Depth × Height
    880×380×880
  • Effective Inner Size (mm) Width × Depth × Height
    810×348×730
  • Uniform load
    40 kg/tier
  • Number of Shelves
    2
505-5482
880×380×1790
810×348×1628
4
33 Day(s) or more
-

Part Number : 61-3334-76
Days to Ship 33 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Details
    Movable shelf board (30 mm increments)
  • Code Number
    505-5482
  • Country of origin
    Japan
  • Materials/Finish
    Steel
  • External Dimensions (mm) Width × Depth × Height
    880×380×1790
  • Effective Inner Size (mm) Width × Depth × Height
    810×348×1628
  • Uniform load
    40 kg/tier
  • Number of Shelves
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)