(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cartridge Pure Water Equipment Set

Cartridge Pure Water Equipment Set

Standard Unit Price:
32,749,153 IDR-
Days to Ship :
22 Day(s) or more

Cylinder type cartridge water purifier with the top market share in Japan. [Features]·There is no need for labor-consuming installation work, and pure water can be obtained immediately simply by connecting it to a pressure pipe such as a spigot. ·Cartridge water purifiers require resin replacement when the ion exchange resin runs out of capacity. ·The manufacturer takes care of the ion exchange resin and cleans it with chemicals, so no chemical cleaning or disposal is required. [Applications]·To be used for cleaning laboratory instruments, glass lenses, metal parts, etc. ·To be also used for manufacturing chemical products, environmental testing equipment, humidifiers, and replenishing water for batteries.

Basic Specifications

  • Application
    Pure water sampling
  • Country of manufacture
    Japan
  • Set Content
    A set in which an electric conductivity meter and front and rear filters are included to the cylinder from the beginning
Part Number
Manufacturer Model Number

Refine by

  • G5DSTSET
  • G10DSTSET
  • G20CSTSET
  • G35CSTSET
  • Clear
Code Number

Refine by

  • 452-6520
  • 455-5287
  • 455-5252
  • 483-5034
  • Clear
Depth(mm)

Refine by

  • 230
  • 260
  • 320
  • 345
  • Clear
Height(mm)

Refine by

  • 623
  • 755
  • 929
  • 1153
  • Clear
Weight(kg)

Refine by

  • 12
  • 20
  • 40
  • 57
  • Clear
Weight

Refine by

  • 12 kg
  • 20 kg
  • 40 kg
  • 57 kg
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
G5DSTSET
452-6520
230
623
12
12 kg
22 Day(s) or more
32,749,153 IDR

Part Number : 61-3239-10
Days to Ship 22 Day(s) or more
Standard Unit Price 32,749,153 IDR

Specificationtitle

  • Application
    Pure water sampling
  • Manufacturer Model Number
    G5DSTSET
  • Code Number
    452-6520
  • Depth(mm)
    230
  • Height(mm)
    623
  • Weight(kg)
    12
  • Weight
    12 kg
  • Country of manufacture
    Japan
  • Width(mm)
    131
  • Product Detail Type
    100 L/hr
  • Pure Water Sampling Amount (L)
    950
  • Standard Amount of Pure Water (L/h)
    30 to 100
  • Set Content
    A set in which an electric conductivity meter and front and rear filters are included to the cylinder from the beginning
G10DSTSET
483-5034
260
755
20
20 kg
22 Day(s) or more
41,147,829 IDR

Part Number : 61-3239-11
Days to Ship 22 Day(s) or more
Standard Unit Price 41,147,829 IDR

Specificationtitle

  • Application
    Pure water sampling
  • Manufacturer Model Number
    G10DSTSET
  • Code Number
    483-5034
  • Depth(mm)
    260
  • Height(mm)
    755
  • Weight(kg)
    20
  • Weight
    20 kg
  • Country of manufacture
    Japan
  • Width(mm)
    168
  • Product Detail Type
    200 L/hr
  • Pure Water Sampling Amount (L)
    1900
  • Standard Amount of Pure Water (L/h)
    50 to 200
  • Set Content
    A set in which an electric conductivity meter and front and rear filters are included to the cylinder from the beginning
G20CSTSET
455-5252
320
929
40
40 kg
22 Day(s) or more
58,937,022 IDR

Part Number : 61-3239-12
Days to Ship 22 Day(s) or more
Standard Unit Price 58,937,022 IDR

Specificationtitle

  • Application
    Pure water sampling
  • Manufacturer Model Number
    G20CSTSET
  • Code Number
    455-5252
  • Depth(mm)
    320
  • Height(mm)
    929
  • Weight(kg)
    40
  • Weight
    40 kg
  • Country of manufacture
    Japan
  • Width(mm)
    212
  • Product Detail Type
    400 L/hr
  • Pure Water Sampling Amount (L)
    3800
  • Standard Amount of Pure Water (L/h)
    100 to 400
  • Set Content
    A set in which an electric conductivity meter and front and rear filters are included to the cylinder from the beginning
G35CSTSET
455-5287
345
1153
57
57 kg
22 Day(s) or more
91,461,872 IDR

Part Number : 61-3239-13
Days to Ship 22 Day(s) or more
Standard Unit Price 91,461,872 IDR

Specificationtitle

  • Application
    Pure water sampling
  • Manufacturer Model Number
    G35CSTSET
  • Code Number
    455-5287
  • Depth(mm)
    345
  • Height(mm)
    1153
  • Weight(kg)
    57
  • Weight
    57 kg
  • Country of manufacture
    Japan
  • Width(mm)
    234
  • Product Detail Type
    700 L/hr
  • Pure Water Sampling Amount (L)
    6650
  • Standard Amount of Pure Water (L/h)
    180 to 700
  • Set Content
    A set in which an electric conductivity meter and front and rear filters are included to the cylinder from the beginning