(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Syringe Vial 61-0148-98

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Syringe Vial
Part Number: 61-0148-98

Standard Unit Price: 1,407,499 IDR Special Price 1,407,499 IDR
Days to Ship: 8 Day(s) or more

[Specifications]
· Color: Transparent
·Main body: borosilicate glass + hole cap with 4FSi packing
·Materials: Borosilicate glass

Specificationtitle

  • Capacity
    100.0 ml
  • Color
    Transparent
  • Set Content
    Main body: borosilicate glass + hole cap with 4FSi seal
  • Code number
    0502-10
  • Opening inner diameter(ømm)
    20
  • Height(mm)
    120
  • Body diameter(ømm)
    40
  • Note
    Pre-set in disposable container
  • Product detail type
    CV-8, 100 mL, 20 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)