(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Benchtop Thermo-Hygrometer, Testo 608 Series, 0560 Series

Benchtop Thermo-Hygrometer, Testo 608 Series, 0560 Series

[Features]
·Compact and low price, ideal for continuous measurement of temperature, humidity and dew point.
·Dew point calculation function.
·Maximum/minimum value display function.
·Large display that is easy to see.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
61-0104-42
61-0104-43
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Product detail type Resolution Operating temperature Accuracy (±1 digit) Measuring Range Battery

2,516,888 IDR

1 Piece(s) 8 Day(s) or more Battery: 9 V block type battery x1 (lifespan: approx. 1 year)Benchtop thermo-hygrometerHumidity: 0.1% rh; temperature: ±0.1°C0 to +50℃Humidity: ±3% rh; temperature: ±0.5°C (under +25°C environment)Humidity: 10 to 95% rh; temperature: 0 to +50°C; dew point calculation: -20 to +50°C td-

3,537,966 IDR

1 Piece(s) 8 Day(s) or more Resolution: Humidity: 0.1% rh, temperature: ±0.1°CBenchtop thermo-hygrometer (with alarm function)--10 to +70℃Humidity: ±2% rh; temperature: ±0.5°C (under +25°C environment)Humidity: 2 to 98% rh; temperature: -10 to +70°C; dew point calculation: -40 to +70°C tdBattery: 9 V block type battery x1 (lifespan: approx. 1 year)

Loading...

  1. 1

Basic Information

Weight 168g External dimensions 111×90×40mm Measurement Interval 18 sec.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)