(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Template [Various Symbols]

Template [Various Symbols]

[Features]
· Uses IR resin that's hard to break even when bent, for excellent durability.
· Featuring a color that is easy on the eyes, enabling work to be performed for long periods without fatigue.
· Cut with a computer-controlled automatic NC engraving machine, there is little deviation from displayed lines and the cut surfaces are smooth, enabling clean and correct lines to be drawn.
· Ring holes are useful for loss prevention. (Some have no holes)

(i)Caution

  • The image is 66006. See the catalog (PDF) for other images.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
66007
66008
66010
66027
66029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Overall Length
(mm)
Width (breadth)
(mm)

269,231 IDR

1 Piece(s) Quote TD-1 Furniture Symbol Ruler (L) 1/50230105

230,770 IDR

1 Piece(s) 12 Day(s) TD-2 Furniture Symbol Ruler (S) 1/10016070

384,616 IDR

1 Piece(s) Quote TD-4 Construction Symbol Ruler 1/100/1/200230105

153,847 IDR

1 Piece(s) 12 Day(s) TK-1 Finishing Symbols Ruler16070

289,231 IDR

1 Piece(s) Quote TL-1 Arrow Symbols Ruler230105

Loading...

  1. 1

Basic Information

Product Type Drawing Tool Thickness(mm) 0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)