(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Salt water meter

Salt water meter

[Features]
· A hydrometer that measures saltwater concentration and sorts seeds and husks.
· It is color-coded so that the specific gravity matching the type of seed can be seen at a glance.
[Applications]
· For seed and hull sifting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

72718

 
Part Number
72718
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

569,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Temperature Measuring Range(°C) 0-35° Bé (heavy) Type Salt water meter
Accuracy (Temperature)(°C) ±1 Baume degree 1 Scale: Temperature(°C) 1 Degree Baume Main Body Size(mm) φ11×205
Mass(g) 11 Material Body: glass

Please check the type/dimensions/specifications of the part 72718 in the Salt water meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)