(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thermometer, Petit Thermo Twin, Indoors and Outdoors

Thermometer, Petit Thermo Twin, Indoors and Outdoors

[Features]
· Clarifies the air temperature outside a glass window.
[Applications]
· For indoor and outdoor temperature control.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

72957

 
Part Number
72957
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

275,385 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Type Compact Thermometer Twin
Accuracy (Temperature)(°C) ±2 1 Scale: Temperature(°C) 2 Main Body Size(mm) 134×48×22
Mass(g) 46 Material Main Body: Polystyrene Resin Features With Magnet

Please check the type/dimensions/specifications of the part 72957 in the Thermometer, Petit Thermo Twin, Indoors and Outdoors series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)