(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Consumables, Replacement Lead, for Construction, Knock Type Crayon 7.0 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Consumables, Replacement Lead, for Construction, Knock Type Crayon 7.0 mm

Standard Unit Price:
71,847 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Knock type prevents hands from becoming dirty.
· Pen type that allows for easy writing.
[Applications]
· For marking on iron plates, plywood panels, glass, plastic, concrete, PVC pipes, and more.

Basic Specifications

  • Product Type
    Crayon
  • Size(mm)
    142×17×17
  • Mass(g)
    16
  • Features
    2 pieces

Catalog

Japanese Only

Part Number
Color

Refine by

  • Red
  • Black
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
12 Day(s)
71,847 IDR

Part Number : 78466
Days to Ship 12 Day(s)
Standard Unit Price 71,847 IDR

Specificationtitle

  • Product Type
    Crayon
  • Color
    Black
  • Size(mm)
    142×17×17
  • Mass(g)
    16
  • Features
    2 pieces
Red
Quote
71,847 IDR

Part Number : 78467
Days to Ship Quote
Standard Unit Price 71,847 IDR

Specificationtitle

  • Product Type
    Crayon
  • Color
    Red
  • Size(mm)
    142×17×17
  • Mass(g)
    16
  • Features
    2 pieces
White
Quote
71,847 IDR

Part Number : 78469
Days to Ship Quote
Standard Unit Price 71,847 IDR

Specificationtitle

  • Product Type
    Crayon
  • Color
    White
  • Size(mm)
    142×17×17
  • Mass(g)
    16
  • Features
    2 pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support