(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Propelling Crayon for Construction Work 7.0 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Propelling Crayon for Construction Work 7.0 mm

Standard Unit Price:
86,924 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Knock type prevents hands from becoming dirty.
· Pen type that allows for easy writing.
[Applications]
· For marking on iron plates, plywood panels, glass, plastic, concrete, PVC pipes, and more.

Basic Specifications

  • Product Type
    Crayon
  • Size(mm)
    145×14×17
  • Mass(g)
    17

Catalog

Japanese Only

Part Number
Color

Refine by

  • Red
  • Black
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
12 Day(s)
86,924 IDR

Part Number : 78463
Days to Ship 12 Day(s)
Standard Unit Price 86,924 IDR

Specificationtitle

  • Product Type
    Crayon
  • Color
    Black
  • Size(mm)
    145×14×17
  • Mass(g)
    17
Red
Quote
86,924 IDR

Part Number : 78464
Days to Ship Quote
Standard Unit Price 86,924 IDR

Specificationtitle

  • Product Type
    Crayon
  • Color
    Red
  • Size(mm)
    145×14×17
  • Mass(g)
    17

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support