(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blue Slant

Blue Slant

[Features]
· The dial part can be lifted and cleaned. (Rotation type)
· A large bubble tube has been adopted. (Rotation type)
· With LOCK knob that is easy to rotate and easy to grasp. (Rotation type)
· Made of ABS resin which contains glass fibers unlikely to distort.
[Applications]
· For checking angles/gradients.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

78546

 
Part Number
78546
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

438,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 120 Height(mm) 240
Thickness(mm) 20 Accuracy ±17.5 mm/m = within ±1.0° Sensitivity 0.35mm/m=0.0201°
Material: Main body ABS Resin (contains glass fiber) Material: bubble tube Acrylic Resin Material: liquid Petroleum-Based Solution
Specifications Rotation Type Mass(g) 120

Please check the type/dimensions/specifications of the part 78546 in the Blue Slant series.

Tech Support