(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Whiteboard, Folding

Click this image to zoom it.

Move the mouse over the image to zoom

Whiteboard, Folding

Standard Unit Price:
1,546,154 IDR
Days to Ship :
Quote

[Features]
· Convenient for storage and does not damage the board surface as it is a foldable type.
· Has a convenient carrying handle.
· Highly durable, sturdy aluminum frame.
· The back includes a folding stand and accessory storage case.
· Comes with blackboard eraser + one whiteboard marker (black).
[Applications]
· For documentary photography on site.

Basic Specifications

  • Vertical(mm)
    470
  • Horizontal(mm)
    600
  • Mass(g)
    1660

Catalog

Japanese Only

Part Number
Type

Refine by

  • OAW 45x60 cm Plan - Horizontal
  • OCW 45x60 cm "Construction Name / Construction Type" Horizontal
  • ODW 45x60 cm "Construction Name / Construction Type / Set Point" Horizontal
  • OGW 45x60 cm "Construction Name / Construction Site / Constructor" Horizontal
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
OAW 45x60 cm Plan - Horizontal
Quote
1,546,154 IDR

Part Number : 77741
Days to Ship Quote
Standard Unit Price 1,546,154 IDR

Specificationtitle

  • Vertical(mm)
    470
  • Horizontal(mm)
    600
  • Type
    OAW 45x60 cm Plan - Horizontal
  • Mass(g)
    1660
OCW 45x60 cm "Construction Name / Construction Type" Horizontal
Quote
1,546,154 IDR

Part Number : 77742
Days to Ship Quote
Standard Unit Price 1,546,154 IDR

Specificationtitle

  • Vertical(mm)
    470
  • Horizontal(mm)
    600
  • Type
    OCW 45x60 cm "Construction Name / Construction Type" Horizontal
  • Mass(g)
    1660
ODW 45x60 cm "Construction Name / Construction Type / Set Point" Horizontal
Quote
1,546,154 IDR

Part Number : 77743
Days to Ship Quote
Standard Unit Price 1,546,154 IDR

Specificationtitle

  • Vertical(mm)
    470
  • Horizontal(mm)
    600
  • Type
    ODW 45x60 cm "Construction Name / Construction Type / Set Point" Horizontal
  • Mass(g)
    1660
OGW 45x60 cm "Construction Name / Construction Site / Constructor" Horizontal
Quote
1,546,154 IDR

Part Number : 77744
Days to Ship Quote
Standard Unit Price 1,546,154 IDR

Specificationtitle

  • Vertical(mm)
    470
  • Horizontal(mm)
    600
  • Type
    OGW 45x60 cm "Construction Name / Construction Site / Constructor" Horizontal
  • Mass(g)
    1660

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support