(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Contact Spot Infrared Thermometer, FLIR, TG Series

Non-Contact Spot Infrared Thermometer, FLIR, TG Series

[Features]
·Equipped with an infrared sensor, you can measure the surface temperature in a place that is out of reach without contact
·Easy temperature control with color TFT LCD and alarm function
·Laser pointer easily identifies the measurement position
·You can see the current temperature measurement value and the previous 2 temperature measurement values at the same time
·It comes with LED work light that makes it easy to see the object

PDF

Part Number

Configured Part Number is shown.

3-7156-01

 
Part Number
3-7156-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,162,588 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Part number TG54 Details Distance to spot ratio (D.S): 24:1 Accuracy ±1°C or 1% of reading
Product detail type FLIR(R) Resolution 0.1°C Dust-proof/waterproof IP56
Continuous operating time Up to 8 hours Display 1.45" TFT LCD (128 × 128 pixels) Emissivity Adjustable with 4 presets and custom option
Temperature measurement range (℃) -30 to +650 Spectral sensitivity 5 to 14 microns Laser pointing direction Single laser pointer to the center of the measurement spot, class 1
Power Supply AAA dry cell batteries × 3 pcs. (included for testing) Response Speed ≤ 150 ms Accessory Wrist strap

Tech Support