(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lift / Tilt Work Support Stand

Lift / Tilt Work Support Stand

Standard Unit Price:
3,728,535 IDR-
Days to Ship :
8 Day(s) or more

[Features]
・ Since the height can be adjusted, you can work at any height.
・ Since it has a tilt function, it is possible to work with the top plate tilted.
・ With fall prevention fence.

Basic Specifications

  • Uniform load capacity
    50 kg
  • Assembly type
    Assembly guide 30 minutes
  • Top plate size
    500×400mm
  • Height adjustment pitch
    50mm
  • Tilt angle
    22.5°/45°
  • Material
    Steel (powder coating)
Part Number
Size (mm)

Refine by

  • 500×430×570 to 920
  • 500×430×620 to 970
  • Clear
Part number

Refine by

  • Adjuster specifications
  • Caster specification
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
500×430×570 to 920
Adjuster specifications
8 Day(s) or more
3,728,535 IDR

Part Number : 3-6535-01
Days to Ship 8 Day(s) or more
Standard Unit Price 3,728,535 IDR

Specificationtitle

  • Size (mm)
    500×430×570 to 920
  • Part number
    Adjuster specifications
  • Uniform load capacity
    50 kg
  • Assembly type
    Assembly guide 30 minutes
  • Top plate size
    500×400mm
  • Height adjustment pitch
    50mm
  • Tilt angle
    22.5°/45°
  • Material
    Steel (powder coating)
  • Caster
    -
500×430×620 to 970
Caster specification
8 Day(s) or more
4,232,391 IDR

Part Number : 3-6535-02
Days to Ship 8 Day(s) or more
Standard Unit Price 4,232,391 IDR

Specificationtitle

  • Size (mm)
    500×430×620 to 970
  • Part number
    Caster specification
  • Uniform load capacity
    50 kg
  • Assembly type
    Assembly guide 30 minutes
  • Top plate size
    500×400mm
  • Height adjustment pitch
    50mm
  • Tilt angle
    22.5°/45°
  • Material
    Steel (powder coating)
  • Caster
    ø50 mm (4-wheel with stopper)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support