(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lifting Roller Set (with Belt Load Binder) EA986D

Lifting Roller Set (with Belt Load Binder) EA986D

Standard Unit Price:
15,404,402 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・It is a set product of a lifting roller and a load binder. It is convenient to carry heavy cargo.
・Set contents-Lifting rollers 4pcs.+Ratchet belt load binder (Spec of lifting rollers x 4pcs.)
・Withstand load-2000kg(500kgx4)
・Material- steel
・Polyurethane tire-Dia.138x28mm
・Lever x 2pcs.(450mm)
・Weight-20kg(4pcs. total)(Spec of ratchet load binder)
・Load-660kg
・Material of belt-polyester
・Belt width-35mm
・Belt length-4m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
15,404,402 IDR

Part Number : EA986D
Days to Ship 8 Day(s) or more
Standard Unit Price 15,404,402 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support