(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
400 × 120 × 300 mm Business Bag (Made of Genuine Leather)

400 × 120 × 300 mm Business Bag (Made of Genuine Leather)

Standard Unit Price:
9,854,547 IDR
Days to Ship :
9 Day(s) or more

The key lock type is ideal for carrying important documents.
It comes with a shoulder strap and a computer holder.

Basic Specifications

  • Details 2
    With shoulder strap
  • Weight
    1.7 kg
  • Size
    400(W)×120(D)×300(H)mm
  • Color
    Brown
  • Number of Outer Pockets
    Model with zipper: 2, model without zipper: 1
  • Number of Inner Pockets
    model without zipper: 5
  • Details 1
    With PC holder
  • Product Detail Type
    400 × 120 × 300 mm Business Bag (Made of Genuine Leather)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
9,854,547 IDR

Part Number : EA927TA-8
Days to Ship 9 Day(s) or more
Standard Unit Price 9,854,547 IDR

Specificationtitle

  • Details 2
    With shoulder strap
  • Weight
    1.7 kg
  • Size
    400(W)×120(D)×300(H)mm
  • Color
    Brown
  • Number of Outer Pockets
    Model with zipper: 2, model without zipper: 1
  • Number of Inner Pockets
    model without zipper: 5
  • Details 1
    With PC holder
  • Product Detail Type
    400 × 120 × 300 mm Business Bag (Made of Genuine Leather)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)