(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Perfect Ink Line, Replacement Core

Perfect Ink Line, Replacement Core【20 Pieces Per Package】

Standard Unit Price:
163,077 IDR
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Total Length(mm)
    35
  • Diameter(mm)
  • Quantity/Pack
    20
  • Trusco Code
    813-4643
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
163,077 IDR

20 Pieces Per Package

Part Number : SSA-MS
Days to Ship 8 Day(s) or more
Standard Unit Price 163,077 IDR
Quantity 20 Pieces Per Package

Specificationtitle

  • Total Length(mm)
    35
  • Diameter(mm)
  • Quantity/Pack
    20
  • Trusco Code
    813-4643

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)