(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HHH シンプルスナッチ フック型75mmベアリング入

HHH シンプルスナッチ フック型75mmベアリング入

Standard Unit Price:
1,144,179 IDR
Days to Ship :
9 Day(s) or more

【特長】
・側板が開くのでロープの途中からでも装着できます
・シーブはベアリング入りですので回転がスムーズです
【用途】
・ロープを通し、荷物等の吊り上げや引っ張り作業。
【商品仕様】
・使用荷重(kg):350
・ベケットなし
・スナッチ式
・JANコード:4990077041029
・トラスココード:808-7274
・質量:1250g
【材質/仕上】
・スチール

Basic Specifications

  • Working Load(t)
    0.35
  • Maximum Rope Diameter(mm)
    10
  • Dimension A(mm)
    240
  • Dimension B(mm)
    85
  • Dimension C(mm)
    40
  • Trusco Code
    808-7274
  • Mass(g)
    1250
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
1,144,179 IDR

Part Number : SS-75B
Days to Ship 9 Day(s) or more
Standard Unit Price 1,144,179 IDR

Specificationtitle

  • Maximum Rope Diameter(mm)
    10
  • Working Load(t)
    0.35
  • Dimension A(mm)
    240
  • Dimension B(mm)
    85
  • Dimension C(mm)
    40
  • Trusco Code
    808-7274
  • Mass(g)
    1250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)