(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Simple Snatch SS-50B

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Simple Snatch
Part Number: SS-50B

Standard Unit Price: 825,807 IDR Special Price 825,807 IDR
Days to Ship: 8 Day(s) or more

[Features]
·Since the side plates open, it can be attached from the middle of the rope.
[Applications]
·For hoisting and pulling loads, etc., through a rope.
[Product Specifications]
·Wheel diameter (mm): 50
·Maximum Rope Diameter Used (mm): 8
·Working Load (t): 0.25
·Working Load (t): 0.25
·no becket
·snap type
·JAN Code: 4990077040022
·Trusco code: 808-7271
·Weight: 520 g
[Material/finish]
・ スチール

Specificationtitle

  • Maximum Rope Diameter(mm)
    8
  • Working Load(t)
    0.25
  • Dimension A(mm)
    180
  • Dimension B(mm)
    58
  • Dimension C(mm)
    35
  • Trusco Code
    808-7271
  • Mass(g)
    520

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)