(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Sensor for Sato SK-1260 SK-S305K(8080-58)

Optional Sensor for Sato SK-1260 SK-S305K(8080-58)

[Features]
・Optional sensor for SK-1260.
[Applications]
・For stationary surfaces.(90° angle variable, medium temperature)
[Product Specifications]
・ø17 × 36 mm
・Code 1.1 m
・K thermocouple
・Temperature -30 to 500°C
・Accuracy class 2
・JAN Code: 4974425800179
・Trusco Code: 805-1180
・Weight: 170 g

PDF

Part Number

Configured Part Number is shown.

SK-S305K

 
Part Number
SK-S305K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,443,077 IDR

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Temperature Measuring Range(°C) -30 to 500 Trusco Code 805-1180 Cord Length(m) 1.1
Mass(g) 170

Please check the type/dimensions/specifications of the part SK-S305K in the Optional Sensor for Sato SK-1260 SK-S305K(8080-58) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)