(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Multi-tool "Skeletool CX" (middle size)

Multi-tool "Skeletool CX" (middle size)

Standard Unit Price:
3,435,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Lightweight tool with middle size pliers, pursuing portability.
· The handle surface made of carbon fiber is hard to be damaged and the sophisticated design makes it popular.
· With carabiner and clip.

Basic Specifications

  • Overall Length(mm)
    100
  • Material
    Main Body: Stainless Steel, Handle: Carbon fiber
  • Trusco Code
    436-3086
  • Mass(g)
    142
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
3,435,385 IDR

Part Number : SKC-N
Days to Ship 12 Day(s)
Standard Unit Price 3,435,385 IDR

Specificationtitle

  • Overall Length(mm)
    100
  • Material
    Main Body: Stainless Steel, Handle: Carbon fiber
  • Trusco Code
    436-3086
  • Mass(g)
    142

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)