(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M スコッチ 超強力両面テープ耐熱用 19mmX4m SHR-19

3M スコッチ 超強力両面テープ耐熱用 19mmX4m SHR-19

Standard Unit Price:
304,615 IDR
Days to Ship :
1 Day(s)

【特長】
・耐熱特性に優れます。
・JIS規格1種レベル(構造用接合部)を有しています。
・強靭なアクリルフォーム素材に、アクリル系粘着剤を塗布した超強力両面テープです。
【用途】
・台所など高温となる場所での接着作業用途。
【商品仕様】
・色:グレー
・幅(mm):19
・長さ(m):4
・厚み(mm):0.8
・粘着力:82N/10mm
・使用温度範囲:-20~180℃
・切断にはカッターが必要
・JANコード:4547452877188
・トラスココード:542-3872
・質量:64g
【材質/仕上】
・基材:アクリルフォーム
・粘着剤:アクリル系

Basic Specifications

  • Specifications
    • STOCK
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
304,615 IDR

Part Number : SHR-19
Days to Ship 1 Day(s)
Standard Unit Price 304,615 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)