(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
桜井 ニュ-スタクリンバインダ-

桜井 ニュ-スタクリンバインダ-【6 Pieces Per Package】

Standard Unit Price:
4,306,924 IDR-
Days to Ship :
12 Day(s)

【特長】
・クリーンルーム内に保存・持ち込む書類やマニュアル等の保存ファイルです。
・表紙に特殊処理をしており汚れも簡単に落とせます。
・丈夫で高品質な無塵紙バインダーです。
【用途】
・クリーンルーム用ファイル
【商品仕様】
・規格:A4(背幅70mm)
・箱入数:1箱(2冊×3包)
・型式:2穴用
・JANコード:4955888527629
・トラスココード:816-2694
・単品単位数量:6冊
・質量:6kg
【材質/仕上】
・無塵紙ベース

Basic Specifications

  • Product Type
    related goods
  • Standard
    A4 vertical type
  • Quantity in box(book)
    6
Part Number
Back width(mm)

Refine by

  • 40
  • 77
  • Clear
Binding thickness(mm)

Refine by

  • 22
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
40
22
12 Day(s)
4,306,924 IDR

6 Pieces Per Package

Part Number : SCBA44
Days to Ship 12 Day(s)
Standard Unit Price 4,306,924 IDR
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    related goods
  • Back width(mm)
    40
  • Binding thickness(mm)
    22
  • Standard
    A4 vertical type
  • Quantity in box(book)
    6
  • Trusco code
    816-2693
  • Mass(kg)
    4
77
50
12 Day(s)
5,153,077 IDR

6 Pieces Per Package

Part Number : SCBA47
Days to Ship 12 Day(s)
Standard Unit Price 5,153,077 IDR
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    related goods
  • Back width(mm)
    77
  • Binding thickness(mm)
    50
  • Standard
    A4 vertical type
  • Quantity in box(book)
    6
  • Trusco code
    816-2694
  • Mass(kg)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)