(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
King Jim, Tepra PRO Tape Cartridge, Width 9 mm Purple

King Jim, Tepra PRO Tape Cartridge, Width 9 mm Purple

Standard Unit Price:
223,077 IDR
Days to Ship :
12 Day(s)

[Features]
・ A pastel color label with a colorful lineup.
[Product Specifications]
・ Tape width (mm): 9
・ Tape color: purple
・ Tape length (m): 8
・ Letter color: Black
・ Eco Mark certified product
・ JAN code: 4971660760886
・ Trusco Code: 827-7187
・ Weight: 49 g
[Material/Finish]
・ Tape: PET
・ Case: ABS

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
223,077 IDR

Part Number : SC9V
Days to Ship 12 Day(s)
Standard Unit Price 223,077 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)