(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
HHH スーパークリップ 4mm~6mm用 SC-6

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

HHH スーパークリップ 4mm~6mm用
Part Number: SC-6

Standard Unit Price: 815,385 IDR Special Price 815,385 IDR
Quantity: 1 pc.
Days to Ship: Quote

【特長】
・ワイヤーの途中に連結箇所を設ける事が出来ます。
【用途】
・ワイヤーの牽引、固定。
【商品仕様】
・適用ワイヤー径(mm):4~6
・JANコード:4990077191069
・トラスココード:808-7248
【材質/仕上】
・スチール

Specificationtitle

  • Product Type
    Other
  • Applicable Wire Rope
    4-6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)