(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ワイズ スーパーボールレンチ単品

ワイズ スーパーボールレンチ単品

Standard Unit Price:
286,462 IDR
Days to Ship :
1 Day(s)

【特長】
・ボールポイントの形状は応力分散形の特許加工で折れにくく便利な補強ハンドルの使用により本締めもできます。
・常にハンドルを回しやすい方向(5方向)に差込穴があって楽に本締めができます。
・SBL-1000の単品10mmです。

【商品仕様】
・対辺寸法(mm):10
・色:茶
・硬度:HRC60±1
・l寸法(mm):227
・l寸法(mm):36
・JANコード:4951908003487
・質量:180g
【材質/仕上】
・特殊合金クロムバナジウム鋼(SNCM2V)

(i)Caution

  • ネジの回転が止まってから、尚45度のねじれを超えてハンドル部に強いトルクをかける時は、破損が生じることを想定して作業手袋等の保護具を着用し、周囲の安全にも配慮して下さい。

Basic Specifications

  • Specifications
    • STOCK
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
286,462 IDR

Part Number : SBL-100
Days to Ship 1 Day(s)
Standard Unit Price 286,462 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)