(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Perfect Ink Line

Perfect Ink Line

Standard Unit Price:
750,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· With a crane neck that is suitable for narrow places or corners.
· With cotton clamp makes it possible to impregnate Indian ink uniformly with threads.
· It adopts a cellulose sponge cotton that dramatically improves ink absorption.

Basic Specifications

  • Thread diameter(mm)
    0.6
Part Number
Color

Refine by

  • Red
  • Other
  • White
  • Blue
  • Clear
Thread length(m)

Refine by

  • 15
  • 20
  • Clear
Automatic wind-up length(m)

Refine by

  • 8
  • 10
  • Clear
Total Length(mm)

Refine by

  • 185
  • 215
  • Clear
Color details

Refine by

  • Blue
  • Metal red
  • Red
  • White
  • Clear
Trusco Code

Refine by

  • 813-4776
  • 813-4773
  • 813-4772
  • 813-4771
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
15
8
185
Metal red
813-4776
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM8T-MR
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    Other
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    8
  • Total Length(mm)
    185
  • Color details
    Metal red
  • Trusco Code
    813-4776
  • Ink Tank Maximum Capacity(ml)
    8
  • Mass(g)
    138
Blue
20
10
215
Blue
813-4771
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM10T-B
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    Blue
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    215
  • Color details
    Blue
  • Trusco Code
    813-4771
  • Ink Tank Maximum Capacity(ml)
    15
  • Mass(g)
    197
Red
20
10
215
Red
813-4772
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM10T-R
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    Red
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    215
  • Color details
    Red
  • Trusco Code
    813-4772
  • Ink Tank Maximum Capacity(ml)
    15
  • Mass(g)
    197
White
20
10
215
White
813-4773
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM10T-W
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    White
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    20
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    215
  • Color details
    White
  • Trusco Code
    813-4773
  • Ink Tank Maximum Capacity(ml)
    15
  • Mass(g)
    197

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)