(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Perfect Ink Line

Perfect Ink Line

Standard Unit Price:
750,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Easier to hold and adopts an oblique cut CALCO case that makes tip easy to see.
· With cotton clamp makes it possible to impregnate Indian ink uniformly with threads.
· It adopts a cellulose sponge cotton that dramatically improves ink absorption.

Basic Specifications

  • Thread length(m)
    15
Part Number
Color

Refine by

  • Red
  • Other
  • Clear
Thread diameter(mm)

Refine by

  • 0.6
  • 0.8
  • Clear
Automatic wind-up length(m)

Refine by

  • 8
  • 10
  • Clear
Total Length(mm)

Refine by

  • 180
  • 215
  • Clear
Color details

Refine by

  • Metal blue
  • Red
  • Clear
Trusco Code

Refine by

  • 813-4775
  • 813-4770
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
0.6
8
180
Metal blue
813-4775
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM8N-MB
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    Other
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    8
  • Total Length(mm)
    180
  • Color details
    Metal blue
  • Trusco Code
    813-4775
  • Ink Tank Maximum Capacity(ml)
    8
  • Mass(g)
    136
Red
0.8
10
215
Red
813-4770
8 Day(s) or more
750,769 IDR

Part Number : PS-SUM10N-R
Days to Ship 8 Day(s) or more
Standard Unit Price 750,769 IDR

Specificationtitle

  • Color
    Red
  • Thread diameter(mm)
    0.8
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    215
  • Color details
    Red
  • Trusco Code
    813-4770
  • Ink Tank Maximum Capacity(ml)
    15
  • Mass(g)
    192

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)