(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Perfect Ink Line PS-SSA

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Perfect Ink Line
Part Number: PS-SSA

Standard Unit Price: 449,231 IDR Special Price 449,231 IDR
Days to Ship: 8 Day(s) or more

[Features]
· High grade copper alloy (phosphor bronze plate x 44) is used for the tip material. It is resistant to folding or rust and can be kept longer.
· The tip absorbs ink well and doesn't come apart.
· The line width can be freely adjusted with a whetstone, etc.
· After use, ink can be easily removed only by washing with water.
· A character writing core can be replaced (with 2 pieces for replacement).
· [Use]
Indian Ink for ink pots.

Specificationtitle

  • Total Length(mm)
    210
  • Width(mm)
    25
  • Thickness(mm)
    8
  • Trusco Code
    813-4611
  • Mass(g)
    20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)