(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Perfect Reel String, String diameter 0.8mm (thick)

Perfect Reel String, String diameter 0.8mm (thick)

Standard Unit Price:
121,538 IDR
Days to Ship :
8 Day(s) or more

[Features]
· You can pull out a taut string.
It has the "double reel structure" inside of the core and only the core rotates keeping appropriate tension.
· It doesn't loosen, tangle, come apart, and a string can be easily returned.
[Use]
· String for building construction.

Basic Specifications

  • Thread length(m)
    300
  • Mass(g)
    115
Part Number
Color details

Refine by

  • Fluorescent Green
  • Fluorescent Pink
  • Fluorescent Yellow
  • Clear
Trusco Code

Refine by

  • 813-4601
  • 813-4600
  • 813-4599
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Fluorescent Green
813-4599
8 Day(s) or more
121,538 IDR

Part Number : PRM-M300G
Days to Ship 8 Day(s) or more
Standard Unit Price 121,538 IDR

Specificationtitle

  • Thread length(m)
    300
  • Color details
    Fluorescent Green
  • Trusco Code
    813-4599
  • Mass(g)
    115
Fluorescent Pink
813-4600
8 Day(s) or more
121,538 IDR

Part Number : PRM-M300P
Days to Ship 8 Day(s) or more
Standard Unit Price 121,538 IDR

Specificationtitle

  • Thread length(m)
    300
  • Color details
    Fluorescent Pink
  • Trusco Code
    813-4600
  • Mass(g)
    115
Fluorescent Yellow
813-4601
8 Day(s) or more
121,538 IDR

Part Number : PRM-M300Y
Days to Ship 8 Day(s) or more
Standard Unit Price 121,538 IDR

Specificationtitle

  • Thread length(m)
    300
  • Color details
    Fluorescent Yellow
  • Trusco Code
    813-4601
  • Mass(g)
    115

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)