(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P-line Chalk Quick Winding V3

P-line Chalk Quick Winding V3

Standard Unit Price:
536,923 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Quick winding specification that winds up 3-fold amounts by 1 rotation.
· It adopts a dedicated string that can mark 3 times by pulling out once.

Basic Specifications

  • Thread length(m)
    30
  • Total Length(mm)
    140
  • Capacity(g)
    100
  • Trusco Code
    813-4857
  • Mass(g)
    155
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
536,923 IDR

Part Number : PL-V3
Days to Ship 8 Day(s) or more
Standard Unit Price 536,923 IDR

Specificationtitle

  • Thread length(m)
    30
  • Total Length(mm)
    140
  • Capacity(g)
    100
  • Trusco Code
    813-4857
  • Mass(g)
    155

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)