(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P Catch Quick-plumb, Tip protective cap

P Catch Quick-plumb, Tip protective cap

Standard Unit Price:
36,923 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A tip protective cap for the P catch Quick-plumb.

Basic Specifications

  • Applicable main body
    P Catch Quick-plumb
  • Trusco Code
    828-8327
  • Mass(g)
    2
  • Material
    Elastomer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
36,923 IDR

Part Number : P-KHC
Days to Ship 8 Day(s) or more
Standard Unit Price 36,923 IDR

Specificationtitle

  • Applicable main body
    P Catch Quick-plumb
  • Trusco Code
    828-8327
  • Mass(g)
    2
  • Material
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)