(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P Catch String Reel 100

P Catch String Reel 100

Standard Unit Price:
358,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· It can be attached with magnet on the steel part and with an installation needle on the wood part.
· It can be attached to concrete by inserting its separator to a hole on the attaching surface.
· It can be attached by inserting an aluminum sash to a slit on the attaching surface.
· At the position to hang a string, flush and 50mm string separating can be easily set.
· Convenient for vertical measurements of gate struts.
· Convenient for error checking when hanging a shelf.
· Convenient for installing struts of plastic greenhouses or tents.
· Convenient for placing a storage shed correctly or placing a net, etc.
[Use]
· Building down plumb bob retainer device.

Basic Specifications

  • Thread length(m)
    4
  • Applicable Plumb Bob Weight(g)
    100 to 200
  • Trusco Code
    796-7373
  • Mass(g)
    150
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
358,462 IDR

Part Number : P-IM100
Days to Ship 8 Day(s) or more
Standard Unit Price 358,462 IDR

Specificationtitle

  • Thread length(m)
    4
  • Applicable Plumb Bob Weight(g)
    100 to 200
  • Trusco Code
    796-7373
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)