(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P Catch Adjuster

P Catch Adjuster

Standard Unit Price:
466,154 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Adjuster for a plumb bob retainer.

Basic Specifications

  • Applicable main body
    P-HM1600
  • Trusco Code
    828-8331
  • Mass(g)
    33
  • Material
    Main Body: ABS Resin
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
466,154 IDR

Part Number : P-AJT
Days to Ship 11 Day(s) or more
Standard Unit Price 466,154 IDR

Specificationtitle

  • Applicable main body
    P-HM1600
  • Trusco Code
    828-8331
  • Mass(g)
    33
  • Material
    Main Body: ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)