(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
NP Pot NPP-25-BK

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

NP Pot
Part Number: NPP-25-BK

Standard Unit Price: 291,539 IDR Special Price 291,539 IDR
Days to Ship: Quote

[Features]
· A large pot that is excellent for growing seedlings and harvesting of fruit trees and planted trees.
· Management including irrigation, pest control and fertilizer is easy. Fruits with high sugar content can be harvested when used for growing fruit trees.

Specificationtitle

  • Capacity(L)
    20 to 59
  • Material
    Other
  • Color
    Black
  • Diameter(mm)
    385
  • Height(mm)
    310
  • Capacity(L)
    25
  • Material
    Polypropylene (PP)
  • Trusco code
    793-1077
  • Weight(g)
    835

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)