(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DoohicKey NI03037

DoohicKey NI03037

Standard Unit Price:
225,385 IDR
Days to Ship :
12 Day(s)

[Features]
· New-generation, multi-functional key tool that offers basic features such as cutting, turning and opening in a compact size.

Basic Specifications

  • Width(mm)
    18
  • Length(mm)
    66
  • Thickness(mm)
    3
  • Material
    Stainless steel
  • Trusco code
    783-5264
  • Weight(g)
    12
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
225,385 IDR

Part Number : NI03037
Days to Ship 12 Day(s)
Standard Unit Price 225,385 IDR

Specificationtitle

  • Width(mm)
    18
  • Length(mm)
    66
  • Thickness(mm)
    3
  • Material
    Stainless steel
  • Trusco code
    783-5264
  • Weight(g)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)