(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
3M スコッチ アルミテープ 50mmX1.5m NA-50

3M スコッチ アルミテープ 50mmX1.5m NA-50

Standard Unit Price:
164,154 IDR
Days to Ship :
1 Day(s)

【特長】
・本アルミ採用の粘着剤つき肉厚テープです。
【用途】
・キッチンなどのすき間シール。
【商品仕様】
・色:シルバー
・幅(mm):50
・長さ(m):1.5
・厚み(mm):0.12
・粘着力:1.3N/10mm
・使用温度範囲:-50~120℃
・JANコード:4901690000027
・トラスココード:542-3554
・質量:40g
【材質/仕上】
・基材:アルミ箔
・粘着剤:アクリル系

Basic Specifications

  • Specifications
    • STOCK
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
164,154 IDR

Part Number : NA-50
Days to Ship 1 Day(s)
Standard Unit Price 164,154 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)