(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
manual endless winch

manual endless winch

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【特長】
・スリップを防止し安定した往復牽引を手動ウインチで実現しました。
・特殊ワイヤ溝による高い摩擦抵抗でワイヤロープのスリップを防止させ、ワイヤロープの弛みを防ぐ「ワイヤ押さえ」を標準装備、ワイヤ溝に収まっている為、ドラムとワイヤロープも傷めません。
【用途】
・重量物の昇降、または牽引作業に。
【商品仕様】
・最大能力(t):1.0
・幅(mm):279
・奥行(mm):344
・高さ(mm):236
・減速比率:1/19
・ハンドル長(有効最大値)(mm):300
・適合ワイヤ径(mm):8
・ME-L型:ラッチブレーキ(水平面での台車往復牽引作業に最適)
・ME-B型:メカニカルブレーキ(昇降作業、傾斜面での往復牽引作業に最適)
・ハンドル操作は回転式となります
・トラスココード:794-6473
・質量:30kg
【材質/仕上】
・FCD鋳物

Basic Specifications

  • Specifications 3
    Width (mm): 279·Depth (mm): 345·Height (mm): 236·Handle operation is rotary·Mass: 30 kg "Material/Finish"·FCD casting
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
16 Day(s) or more
-

Part Number : ME-5-B
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·For lifting and towing heavy objects. ·Maximum capacity (t): 0.5·Reduction ratio: 1/13.3
  • Specifications 2
    ·Compatible Wire Diameter (mm): 6·Handle length (Valid maximum value) (mm): 250·Wire rope used: ⌀6 mm wire rope capacity (mm × m): ⌀8 mm (not stored)·Trusco cord: 794-6490
  • Specifications 3
    Width (mm): 279·Depth (mm): 345·Height (mm): 236·Handle operation is rotary·Mass: 30 kg "Material/Finish"·FCD casting
16 Day(s) or more
-

Part Number : ME-5-L
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·For towing heavy objects back and forth on horizontal surfaces, opening and closing doors and nets. ·Maximum capacity (t): 0.5·Reduction ratio: 1/13.3
  • Specifications 2
    ·Compatible Wire Diameter (mm): 6·Handle length (Valid maximum value) (mm): 250·Wire rope used: ⌀6 mm wire rope capacity (mm × m): ⌀8 mm (not stored)·Trusco cord: 794-6503
  • Specifications 3
    Width (mm): 279·Depth (mm): 345·Height (mm): 236·Handle operation is rotary·Mass: 30 kg "Material/Finish"·FCD casting
16 Day(s) or more
-

Part Number : ME-10-B
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·For lifting and towing heavy objects. ·Maximum capacity (t): 1.0·Reduction ratio: 1/19
  • Specifications 2
    ·Compatible Wire Diameter (mm): 8·Handle length (Valid maximum value) (mm): 300·Trusco code: 794-6473
  • Specifications 3
    Width (mm): 279·Depth (mm): 345·Height (mm): 236·Handle operation is rotary·Mass: 30 kg "Material/Finish"·FCD casting
16 Day(s) or more
-

Part Number : ME-10-L
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Specification 1
    ·For towing heavy objects back and forth on horizontal surfaces, opening and closing doors and nets. ·Maximum capacity (t): 1.0·Reduction ratio: 1/19
  • Specifications 2
    ·Compatible Wire Diameter (mm): 8·Handle length (Valid maximum value) (mm): 300·Trusco code: 794-6481
  • Specifications 3
    Width (mm): 279·Depth (mm): 345·Height (mm): 236·Handle operation is rotary·Mass: 30 kg "Material/Finish"·FCD casting